PROG_P8027_8230K9_AC1_L10_PRODIMAGE
PROG_P8027_8230K9_AC1_L10_PRODIMAGE
PROG_P8027-xx30K9-AC1-L10mounting_PRODIMAGE
PROG_PL_295_LED Surface Mount Brochure_1.30.17p4_PRODIMAGE
+3
PROG_P8022_2830K-AC1-L10socket_PRODIMAGE
Discontinued
Clearance

7-1/4" Square LED Surface Mount

$19.82 USD
$85.91 USD

Brand:

Progress Lighting

Catalog ID:

P8027-82/30K9-AC1-L10

Collection name:

LED Surface Mount

The P8027 delivers a solution for flush mount and recessed applications, for both residential and commercial markets. In addition, the P8027 is wet located and is a cost effective solution for fire rated application. The all-in-one LED Surface Mount/recessed trim uses an intuitive snap-in system that allows easy flush mount installation to a junction box. Metallic Gray finish.

  • Metallic Gray finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box and Twist and Push for recessed housings.
  • 1,211 lumens (delivered).
  • Die-cast aluminum construction with a powder coat paint finish.
  • Can be installed in a 4" J-Box and 6", 5" and 4" recessed housing. (All hardware included).
  • This product is not available for sale into the State of California.

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Metallic Gray
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Diffused
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
1211 lm
LM-79 Lumens per Watt
71.2 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247185733
Warranty Length
5 year warranty

Dimensions

Dimensions
7.25 in x 7.25 in x 1.25 in
Gross Weight with Packaging
1.8 lb
Height
1.25 in
Length
7.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.75 lb
Width
7.25 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
71.2 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
California-included lamp
Title 20
No
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
8 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93048395