PROG_P350064_129-30ctc_PRODIMAGE
PROG_P350064_129-30ctc_PRODIMAGE
PROG_Apogee_129_top_detailshot
PROG_Apogee_129_detailshot
+1
PROG_Apogee_129_glass_detailshot
Discontinued
Clearance

Apogee Collection 15" LED Semi-Flush/Convertible

$84.50 USD
$345.62 USD

Brand:

Progress Lighting

Catalog ID:

P350064-129-30

Collection name:

Apogee

Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Collection 15" LED Semi-Flush/Convertible is complimented by a Architectural Bronze finish.

  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Commercial-grade construction and performance
  • Features Architectural Bronze finish
  • Etched glass shade provides an even and pleasing light effect
  • Features 27.8-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 3000K color temperature, 90CRI
  • 120-277V operation, 0-10V compatible dimming
  • 1855 lm, 66.7 Lum/Watt. (delivered)
  • ENERGY STAR certified.
  • California JA8 certified.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 299 18.8
  • 0-40 493 31.1
  • 0-60 888 55.9
  • 0-90 1208 76.1
  • 90-120 87 5.5
  • 90-130 159 10.0
  • 90-150 302 19.0
  • 90-180 380 23.9
  • 0-180 1588 100.0
Convertible fixture includes both mounts
Yes
Dimming Protocol
0-10V
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
1855 lm
LM-79 Lumens per Watt
66.7 Lum/Watt
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
LED
Spacing
0.232
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
Type
Semi-Flush Convertible
UPC
785247218172
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 10.75 in
Height
10.75 in
Length
15 in
Length - Installed
85.25 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.14 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.232 A
Frequency Rating
60 Hz
Lamp Wattage
27.8 W
Lumens Per Watt
66.7 Lum/Watt
Power Factor
≥0.90
Voltage Rating
120-277 VAC

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class A
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
58000

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93081081