PROG_P5341_1630K9_PRODIMAGE
PROG_P5341_1630K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+2
PROG_Cord_Included_120in_info-graphic

Dome Collection One-Light LED Pendant

$283.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5341-1630K9

Collection name:

Dome LED

The simple design of this LED Dome pendant offers complements a wide array of styles from industrial to farmhouse. The 17w LED pendant is 3000K in a Satin Aluminum finish with a painted silver interior. This is an ideal fixture for residential and commercial applications.

  • Inspired to enhance modern home decor.
  • Complements a wide array of styles from industrial to farmhouse.
  • Satin Aluminum finish with a painted silver interior.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
LED
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Satin Aluminum
Finish Type
Powder Coat Paint
Fixture Type
Pendant
Glass
Satin Aluminum, painted silver inside
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Traditional
Light Source
LED
LM-79 Lumens
662 lm
LM-79 Lumens per Watt
40.4 Lum/Watt
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
Module
Spacing
1.2
Starting Temperature - Minimum
-30 °C
Style
  • Mid-Century Modern
  • Urban Industrial
  • Modern
Sub Brand
Progress LED
Type
Pendant
UPC
785247202164
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 8.875 in
Height
8.875 in
Length
16 in
Length - Installed
129 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
6.07 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
40.4 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93100087