text.skipToContent text.skipToNavigation

Dome Collection One-Light LED Pendant

by Progress Lighting 

Collection Name:  Dome LED

Catalog ID: P5341-2030K9

The simple design of this LED Dome pendant offers complements a wide array of styles from industrial to farmhouse. The 17w LED pendant is 3000K in an Antique Bronze finish with a painted gold interior. This is an ideal fixture for residential and commercial applications.

  • Inspired to enhance modern home decor.
  • Complements a wide array of styles from industrial to farmhouse.
  • Antique Bronze finish with a painted gold interior.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$252.56 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General LED
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Glass Antique Bronze, painted gold inside
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Traditional
Light Source LED
Mount location Ceiling Cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Kitchen
Socket Base Type - Main Module
Spacing 1.2
Starting Temperature - Minimum -30 °C
Style
  • Mid-Century Modern
  • Urban Industrial
  • Modern
Sub Brand Progress LED
UPC 785247202171
Warranty Length 5-year Limited Warranty

Dimensions

Height 8.875 in
Length - Installed 129 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 6.07 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 40.4 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No