text.skipToContent text.skipToNavigation

Finesse Collection One-Light 15" LED Flush Mount

by Progress Lighting 

Collection Name:  Finesse

Catalog ID: P350089-078-30

Finesse LED flush mount fixtures take on a new perspective with an open cage design. The beautifully graphic frame, in Vintage Gold, closes to create a circular pattern. The form casts a pleasing illumination and complements popular wire designs found in other home accents and furniture. Ideal for 8 to 9 foot ceilings in spaces that showcase Mid-Century or Modern styling.

  • Finesse takes on a new perspective in open cage design
  • Finesse features a beautifully graphic frame, while complementing popular wire designs found in other home accents
  • The unique design closes to create a circular pattern
  • 1-light 17-watt LED flush mount fixture
  • Etched opal glass shade
  • Vintage Gold finish
  • Measures 15" diameter x 4 1/2" H
  • Warm white 3000K lighting color
  • 731 lumens, 41.3 lumens per watt (delivered)
  • 90+CRI
  • Ideal for low ceilings or small foyer spaces that showcase Mid-Century, Bohemian or Modern styling
  • Close-to-ceiling lights are natural choices for closets, hallways, and small rooms
  • ENERGY STAR certified
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed

$199.32 USD

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Gold
Color Generic gold
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Vintage Gold
Finish Type Painted
Fixture Type Flush-Mount
Glass Etched Opal
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Bohemian
  • Mid-Century Modern
  • Modern
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Module
Socket type material LED
Starting Temperature - Minimum -30 °C
Style
  • Mid-Century Modern
  • Bohemian
  • Modern
UPC 785247224937
Warranty Length 5-year Limited Warranty

Dimensions

Height 4.5 in
Weight 59.23 lb
Width 15 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 41.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads