text.skipToContent text.skipToNavigation

Frame Collection One-Light 12" LED Flush Mount/Wall Sconce

By Progress Lighting 

Collection Name:  Frame LED

Catalog ID: P350026-129-30

By Progress Lighting
$30.00 USD
Collection Name:  Frame LED
Catalog ID:  P350026-129-30
A circular glass disc with clear edges nestles comfortably over a square frame. 12" Fixture features sleek matching finials and a frame that is finished in Architectural Bronze. Can be used as a flush mount or wall sconce.
  • Architectural Bronze finish.
  • Circular glass disc with clear edges.
  • Square frame design with sleek matching finials
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers
  • 1,770 lumens 70.8 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
Add to List

More Options

Where to Buy