text.skipToContent text.skipToNavigation

Frame Collection One-Light 12" LED Flush Mount/Wall Sconce

by Progress Lighting 

Collection Name:  Frame LED

Catalog ID: P350026-009-30

A circular glass disc with clear edges nestles comfortably over a square frame. 12" Fixture features sleek matching finials and a frame that is finished in Brushed Nickel. Can be used as a flush mount or wall sconce.

  • Brushed Nickel finish.
  • Circular glass disc with clear edges.
  • Square frame design with sleek matching finials
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers
  • 1,770 lumens 70.8 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.

$52.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Finish Name Brushed Nickel
Finish Type Plated
Glass White with clear edge
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247209699
Warranty Length 5 year warranty

Dimensions

Height 2.25 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 12 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.208 A
Frequency Rating 60 Hz
Lamp Wattage 25 W
Lumens Per Watt 25.5 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads