PROG_P350026_129-30_PRODIMAGE
PROG_P350026_129-30_PRODIMAGE
PROG_P350026_129-30alt_PRODIMAGE
Discontinued
Clearance

Frame Collection One-Light 12" LED Flush Mount/Wall Sconce

$38.02 USD
$155.10 USD

Brand:

Progress Lighting

Catalog ID:

P350026-129-30

Collection name:

Frame LED

A circular glass disc with clear edges nestles comfortably over a square frame. 12" Fixture features sleek matching finials and a frame that is finished in Architectural Bronze. Can be used as a flush mount or wall sconce.

  • Architectural Bronze finish.
  • Circular glass disc with clear edges.
  • Square frame design with sleek matching finials
  • Meets California Title 24 - JA8 - 2016.
  • Dimmable to 10% with many ELV dimmers
  • 1,770 lumens 70.8 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
White With Clear Edge
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
631 lm
LM-79 Lumens per Watt
25.5 Lum/Watt
Mount location
Wall or Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247209705
Warranty Length
5 year warranty

Dimensions

Dimensions
12 in x 12 in x 2.25 in
Height
2.25 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
5 lb
Width
12 in
Width Diameter Descriptor
sq.

Electrical Ratings

Amperage Rating
0.208 A
Frequency Rating
60 Hz
Lamp Wattage
25 W
Lumens Per Watt
25.5 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93074016