text.skipToContent text.skipToNavigation

Fresnel Lens Collection 12-3/4" LED Flush Mount

by Progress Lighting 

Collection Name:  Fresnel Lens LED

Catalog ID: P350113-009-30

The Fresnel LED flush mount features a nautical-inspired Fresnel glass lens, with industrial roots in form and function. Ideal for Farmhouse, Coastal and Industrial interiors. Complimented by a Brushed Nickel finish.

  • Fresnel LED flush mount
  • Features an antique-inspired Fresnel glass lens, industrial roots in form and function
  • 1-light 17-watt LED flush mount fixture
  • Suitable for ceiling mount applications
  • Etched Fresnel glass shade
  • Brushed Nickel finish
  • Measures 12 3/4" diameter x 4 1/2" H
  • 937 lumens, 53.9 lumens per watt [per LM-79 (delivered)]
  • Warm white 3000K lighting color, 90+CRI
  • Ideal for low ceilings or small foyer spaces that showcase Farmhouse, Coastal and Industrial interiors
  • Close-to-ceiling lights are natural choices for closets, hallways, and small rooms
  • Semi-flush fixtures are good choices to brighten an entire room - ideal for ambient or general illumination
  • Replaceable light engine
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed
  • ENERGY STAR certified.

$172.92 USD

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Etched Fresnel
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30 ºC
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Module
Socket type material LED
Spacing 1.16
Starting Temperature - Minimum -30 °C
Style
  • Farmhouse
  • Coastal
  • Industrial
UPC 785247224395
Warranty Length 5-year Limited Warranty

Dimensions

Height 4.5 in
Weight 5.53 lb
Width 12.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 53.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes