PROG_P5050_1530K9_PRODIMAGE
PROG_P5050_1530K9_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Fresnel Lens_PC_GeneralLit
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Fresnel Lens LED Collection Polished Chrome Clear Fresnel Glass Coastal Pendant Light

$120.00 USD
$246.51 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5050-1530K9

Collection name:

Fresnel Lens LED

The Fresnel one-light semi-flush has an antique, nautical-inspired Fresnel glass lens. It features industrial roots in both form and function. 3000k, 90+ CRI 623 lumens (source).

  • Polished Chrome finish.
  • Features a nautical-inspired Fresnel glass lens.
  • Antique inspired with industrial roots
  • Includes one 6", four 12" stems and 6 links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Clear Fresnel
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Light Source
LED
LM-79 Lumens
521 lm
LM-79 Lumens per Watt
66.8 Lum/Watt
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
Module
Spacing
1
Starting Temperature - Minimum
-30 °C
Style
Traditional/Classic
Sub Brand
Progress LED
Type
Mini-Pendant
UPC
785247207909
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
6.125 in x 6.125 in x 6.25 in
Height
6.25 in
Length
6.125 in
Length - Installed
72.25 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.3 lb
Width
6.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
66.8 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
91

Resources

Instruction Sheet Number
93055762