text.skipToContent text.skipToNavigation

Fresnel Lens LED Collection Polished Chrome Clear Fresnel Glass Coastal Pendant Light

By Progress Lighting 

Collection Name:  Fresnel Lens LED

Catalog ID: P5050-1530K9

By Progress Lighting
$230.34 USD
Collection Name:  Fresnel Lens LED
Catalog ID:  P5050-1530K9
The Fresnel one-light semi-flush has an antique, nautical-inspired Fresnel glass lens. It features industrial roots in both form and function. 3000k, 90+ CRI 623 lumens (source).
  • Polished Chrome finish.
  • Features a nautical-inspired Fresnel glass lens.
  • Antique inspired with industrial roots
  • Includes one 6", four 12" stems and 6 links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

Buy from a Partner

More Options