PROG_P500319_031-30_hero_PRODIMAGE
PROG_P500319_031-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_GEODESIC_LED_COLLECTION_MATTE_BLACK_GeneralLit
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

Geodesic LED Collection Matte Black Modern Style Medium Hanging Pendant Light

$294.25 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500319-031-30

Collection name:

Geodesic LED

Take a contemporary space to a new level with the Geodesic LED Collection Matte Black LED Mid-Century Modern Medium Pendant Hanging Light. The open diamond-patterned frame is coated in a classic matte black finish and is suspended from cables attached to a round ceiling plate. A uniform, continuous disc of light glows through the airy frame.

  • Application: Take a contemporary space to a new level with the Geodesic LED Collection Matte Black LED Mid-Century Modern Medium Pendant Hanging Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: The open diamond-patterned frame is coated in a classic matte black finish and is suspended from cables attached to a round ceiling plate.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A uniform, continuous disc of light glows through the airy frame.
  • Bulbs: For ideal illumination, a diffused edge-lit LED is included (38w). 3000K. 90CRI. 2067 delivered lumens. Dimmable.
  • Dimensions: Measures 17-7/8-inch diameter by 9-1/4-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Pendant
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Contemporary
  • Mid-Century Modern
Light Distribution
Down
LM-79 Lumens
2067 lm
LM-79 Lumens per Watt
73 Lum/Watt
Mount location
Cable Suspension
Mounting for outlet box included
Swivel Mounting Strap
Mounting Type
Ceiling Cable
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Breakfast Nook
  • Dining Room
Socket Base Type - Main
Integrated
Sub Brand
Progress LED
Type
Standard
UPC
785247243945
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
17.9 in x 17.9 in x 9.28 in
Height
9.28 in
Length
17.9 in
Length - Installed
100.8 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cables
Weight
1.35 lb
Width
17.9 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
28 W
Voltage Rating
120 V

Conductor Related

Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93125621