PROG_P2544_0930Kmedium-cherry_PRODIMAGE
PROG_P2544_0930Kmedium-cherry_PRODIMAGE
play
play
+8
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Discontinued
Clearance

Graceful Collection 54" 5 Blade Fan w/ LED Light

$238.00 USD
$465.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2544-0930K

Collection name:

Graceful

Refresh your living space with the crisp, clean style of the 54 inch Graceful fan. The stylish design comes with five reversible blades in medium cherry and silver in a Brushed Nickel finish. The five-blade fan features a white opal glass shade and a 17W dimmable LED module. A remote with batteries is included – and controls full range dimming and fan speed capabilities. LED source offers a 3000K-color temperature, energy savings and maintenance benefits for the home. Graceful also has a reversible motor that can be accessed via a manual switch.

  • Five-blade 54" Graceful ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Graceful ceiling fan features reversible Medium Cherry/Silver blades with a Brushed Nickel finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • The light kit contains a white opal glass shade and is comprised of a 17W dimmable 3000K LED module, offering 1500 lumens (source), 90+ CRI
  • A remote with batteries is included - and controls full range dimming and fan speed capabilities
  • Graceful features three speed remote control, manual reverse control
  • Graceful ceiling fan adds form and function - by providing increased air circulation in rooms
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Mounting hardware is included
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 4454 cfm, Energy consumption- 60 watts (excluding lights), Airflow efficiency- 74 cfm/watt
  • Limited Lifetime Warranty

Product details

General

Battery Capacity
0.2 Ah
Battery Type
9V type pp3 Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Medium Cherry
  • Silver
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED module
Lamp Type Basic
Solid State
Lifestyle
  • Global
  • New Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Bohemian
  • Transitional
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247211876
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
54 in x 54 in x 16.9 in
Fan - Recommended room size
400
Height
16.9 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
25.3 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
74
EPACTenergy consumption watts
60
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93080994

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)