text.skipToContent text.skipToNavigation

Hide-a-Lite V 9" LED Undercabinet

by Progress Lighting 

Collection Name:  Hide-a-Lite V

Catalog ID: P700000-020-30

The HIDE-A-LITE V 9" linear undercabinet fixture provides the ideal solution for residential and light commercial applications. Extruded aluminum construction featuring a lens design to optimizes light distribution to ensure proper illumination. The HIDE-A-LITE V series utilizes a simple mounting method, and direct wiring, for a hassle free installation. Energy efficient and functional lighting, which can be dimmed down to 10 percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. 9" linear undercabinet fixture. Antique Bronze powder coat finish.

  • 9" linear undercabinet fixture
  • Antique Bronze powder coat finish
  • Extruded aluminum construction
  • Angled lens design to ensure proper illumination
  • Integral ON/OFF switch
  • Dimmable to 10% with many Forward Phase (Triac) or Electronic Low Voltage (ELV) dimmers
  • Damp location listed
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

$42.57 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Undercabinet
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Extruded Aluminum
Construction Material -Secondary Plastic
Construction Material -Secondary part Construction
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 68 22.6
  • 0-40 112 37.2
  • 0-60 201 67.0
  • 0-90 281 93.8
  • 90-120 18 5.9
  • 90-130 18 6.1
  • 90-150 18 6.2
  • 90-180 18 6.2
  • 0-180 300 100.0
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Mount location Undercabinet
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Kitchen
  • Bathroom
Socket Base Type - Main LED
Spacing 0.95
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
Switch Type On/Off
UPC 785247219964
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 9 in x 3.27 in x 1.16 in
Height 1.16 in
Length 9 in
Weight 0.62 lb
Width 3.27 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.039 A
Frequency Rating 60 Hz
Lamp Wattage 4.7 W
Lumens Per Watt 64 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads