text.skipToContent text.skipToNavigation

Kudos Collection 52" Five Blade Ceiling Fan

by Progress Lighting 

Collection Name:  Kudos

Catalog ID: P2568-1530K

This five-blade 52 inch Kudos ceiling fan features a clear Fresnel glass shade and reversible blades in medium cherry and black. Includes a remote control with batteries. The Kudos features a dual mount system to offer greater flexibility when installing. The 17W dimmable, 3000K LED module provides energy- and cost-savings benefits to the homeowner.

  • 52" Kudos ceiling fan features five blades and a clear Fresnel glass shade
  • Reversible Black/Medium Cherry blades and a Polished Chrome finish
  • Includes a remote control with batteries that offers fan speed control and full range light dimming - comes with a convenient wall bracket for storage
  • The Kudos features a dual mount system to offer greater flexibility when installing
  • The 17W dimmable, 3000K LED module features 90CRI and 1400 lumens (source)
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Features roots in an industrial style and is suitable for transitional design styling
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL Dry location listed
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 5160 cfm, Energy consumption- 60 watts (excluding lights), Airflow efficiency- 86 cfm/watt
  • Limited Lifetime Warranty.

$479.38 USD

Available to purchase from

Product Details

General

Battery Capacity 0.055 Ah
Battery Type A23 12V Alkaline
Can be mounted up or down No
Category General Fans
Color Chrome
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 13 °
Fan - Blade finish
  • Black
  • Medium Cherry
Fan - Dual mount No
Fan - Fob finsh n/a
Fan blades finish descriptor reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Standard
Glass Clear Fresnel
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Transitional
  • Urban Industrial
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included Remote Control With Hand Held Transmitter
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main Module
Starting Temperature - Minimum -10 °C
Style Transitional
Sub Brand Progress LED
Switch Type Push button
UPC 785247221561
Warranty Length Limited Lifetime warranty

Dimensions

Fan - Recommended room size 400
Height 17.625 in
Note Weight of fixture exceeds NEC limits No
Weight 23.16 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 86
EPACTenergy consumption watts 60
Energy Efficient Yes
Industry Standard(s) Title 20
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 46000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos