text.skipToContent text.skipToNavigation

LED Track Large Mesh Design Track Lighting

by Progress Lighting 

Collection Name:  LED Track

Catalog ID: P9062-28-27K9

The P9062 LED Track head with mesh back design is ideal for residential and light commercial applications. The P9062 has an integrated driver design for a small, sleek style. White finish.

  • Mesh back design
  • Specular reflector.
  • White finish
  • 10.2w 641 lumens, 62.8 lumen/watt (delivered)
  • 2700K 90+ CRI
  • P9051 power feed needed to electrify track.
  • 48" and 96" track available (P9054 & P9058).

$100.21 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General LED
Color White
Color Generic white
Color Rendering Index (CRI) 90+
Color Temperature 2700 K
Construction Material - Main Die Cast Aluminum
Controls - Applications
  • Zone Lumens %Fixt
  • 0-30 556 89.7
  • 0-40 612 98.7
  • 0-60 618 99.6
  • 0-90 620 100.0
  • 90-180 0 0.0
  • 0-180 620 100.0
Dimming Protocol Triac/Forward Phase
Finish Name White
Finish Type Painted
Glass Clear
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Mount location track
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30º C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main Integrated
Spacing 0.35
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247189625
Warranty Length 5 year warranty

Dimensions

Depth 4 in
Height 6.8 in
Note Weight of fixture exceeds NEC limits No
Weight 1.17 lb
Width 3.3 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.088 A
Frequency Rating 60 Hz
Lamp Wattage 10.4 W
Lumens Per Watt 59.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P9062-2827K9_17.01934_testlabreports
IES file