PROG_P350076_020-30_PRODIMAGE
PROG_P350076_020-30_PRODIMAGE
Discontinued
Clearance

Maier Collection 9" LED Flush Mount

$52.00 USD
$117.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350076-020-30

Collection name:

Maier LED

9" LED flush mount with etched white opal acrylic diffuser with a clean modern look. 3000K color temperature and 90+ CRI. Acrylic bowl is attached with a twist and lock action for ease of installation. This fixture can be mounted on ceiling or wall. ENERGY STAR and Title 24. Antique Bronze finish.

  • Etched white opal acrylic diffuser.
  • Acrylic bowl is attached with a twist and lock action.
  • Can be mounted on ceiling or wall.
  • Dimmable to 10% with many ELV dimmers
  • Acrylic diffuser twists into the frame so there are no exposed fasteners for a clean modern look.
  • 1600 lumens, 69.6 lumen/watt (delivered)
  • 3000K color temperature, 90CRI
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
Triac/Forward Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
1600 lm
LM-79 Lumens per Watt
69.6 Lum/Watt
Mount location
Wall or Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Bedroom
  • Garage
  • Closets
Socket Base Type - Main
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Wall or Ceiling Flush-Mount
UPC
785247215058
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
9.0625 in x 9.0625 in x 4.3125 in
Height
4.3125 in
Length
9.0625 in
Weight
1.19 lb
Width
9.0625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
23 W
Lumens Per Watt
69.6 Lum/Watt
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
36000

Logistics

Carton Quantity
1
Pallet Quantity
84

Resources

Instruction Sheet Number
93083110