PROG_P2320_0930K9_PRODIMAGE
PROG_P2320_0930K9_PRODIMAGE
PROG_P2320_0930K9alt_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
+5
PROG_mingle_IMG_1706_detailshot

Mingle LED Collection 14" Semi-Flush Mount

$268.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2320-0930K9

Collection name:

Mingle LED

One-light semi-flush LED fixture features a concentric circular pattern in a Brushed Nickel metal shade that surrounds etched parchment glass. 3000K, 90+ CRI 1,211 Lumens 71.2 lumens/watt per module (source).

  • Concentric circular pattern in a Brushed Nickel metal shade.
  • Etched parchment glass.
  • Contemporary styling.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
LED
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush
Glass
Etched Parchment
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Global
  • Mid-Century Modern
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
803.55 lm
LM-79 Lumens per Watt
48.7 Lum/Watt
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Hall & Foyer
Socket Base Type - Main
Module
Spacing
1.4
Starting Temperature - Minimum
-30 °C
Style
  • Bohemian
  • Mid-Century Modern
  • Transitional
Sub Brand
Progress LED
Type
Semi-Flush
UPC
785247202324
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 10.5 in
Height
10.5 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.42 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
48.7 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93068835