text.skipToContent text.skipToNavigation

Mingle LED Collection 14" Semi-Flush Mount

by Progress Lighting 

Collection Name:  Mingle LED

Catalog ID: P2320-2030K9

One-light semi-flush LED fixture features a concentric circular pattern in an Antique Bronze metal shade that surrounds natural parchment glass. 3000K, 90+ CRI 1,211 Lumens 71.2 lumens/watt per module (source).

  • Concentric circular pattern in an Antique Bronze metal shade.
  • Etched parchment glass.
  • Contemporary styling.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$136.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Semi-Flush
Glass Etched Parchment
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Global
  • Mid-Century Modern
  • Modern
  • Transitional
Light Source LED
Mount location ceiling semi-flush
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Hall & Foyer
Socket Base Type - Main Module
Spacing 1.4
Starting Temperature - Minimum -30 °C
Style
  • Bohemian
  • Mid-Century Modern
  • Transitional
Sub Brand Progress LED
UPC 785247202331
Warranty Length 5-year Limited Warranty

Dimensions

Height 10.5 in
Note Weight of fixture exceeds NEC limits No
Weight 8.42 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 48.7 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No