text.skipToContent text.skipToNavigation

One-Light 11" LED Flush Mount

By Progress Lighting 

Collection Name:  LED Flush Mount

Catalog ID: P350053-020-30

By Progress Lighting
$27.00 USD $60.20
Collection Name:  LED Flush Mount
Catalog ID:  P350053-020-30
One-light 11" LED Flush Mount series featuring an etched glass shade in an Antique Bronze finish. Fixtures are dimmable to 10 percent with Triac or ELV dimmers.
  • Antique Bronze finish.
  • 120V AC replaceable module.
  • Dimmable to 10% with Triac or ELV dimmers.
  • 3000k color temperature, 90+ CRI
  • TM-21 60,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 1452 lumens 83 lumens/watt (source).
Add to List

More Options

Where to Buy