PROG_P350005_009-30_PRODIMAGE
PROG_P350005_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+2
PROG_P350005_009-30alt_PRODIMAGE

One-Light 11" LED Linen Glass Flush Mount

$89.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350005-009-30

Collection name:

LED Linen

One-light 11 inch LED Flush Mount in Brushed Nickel features a white linen glass bowl. Fixtures are dimmable to 10 percent with Triac, phase forward or ELV dimmers. 3000K and 90 CRI.

  • Brushed Nickel finish.
  • Dimmable to 10% with many Triac/Forward Phase dimmers
  • 920 lumens 44 lumens/watt (delivered)
  • 3000k color temperature, 90+ CRI
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched White Linen
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
920 lm
LM-79 Lumens per Watt
44 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
25 °C
Operating Temperature Celcius Min
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Starting Temperature - Minimum
-25 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247209064
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 4.625 in
Height
4.625 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.44 lb
Width
11 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
50/60 Hz
Lamp Wattage
21 W
Lumens Per Watt
44 Lum/Watt
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
54000

Logistics

Carton Quantity
1
Pallet Quantity
64

Resources

Instruction Sheet Number
93074298