text.skipToContent text.skipToNavigation

One-Light 13-1/2" LED Flush Mount

by Progress Lighting 

Collection Name:  Drums And Clouds

Catalog ID: P730002-030-30

LED flush mount with white acrylic diffuser mounts to baked enamel ceiling pan. Twist on installation with a single locking thumb screw. UL approved for damp locations. Ceiling or wall mount. 2025 lumens, 90 lumens/watt (delivered), 3000K and 90CRI. ENERGY STAR and Title 24.

  • White acrylic diffuser
  • Twist on installation.
  • Wall or ceiling mount
  • White finish
  • 2025 lumens, 90/lumens per watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Damp location listed
  • Dimmable to 10% with many Forward Phase (Triac) or Electronic Low Voltage (ELV) dimmers
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

$90.53 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Flush-Mount
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Bedroom
  • Garage
  • Closets
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247221356
Warranty Length 5-year Limited Warranty

Dimensions

Height 4.125 in
Weight 2.4 lb
Width 13.5612 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 22.5 W
Lumens Per Watt 90 Lum/Watt
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ETL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 36000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads