text.skipToContent text.skipToNavigation

One-Light 15" LED Alabaster Glass Flush Mount

By Progress Lighting 

Collection Name:  LED Alabaster

Catalog ID: P350003-020-30

By Progress Lighting
$41.00 USD $65.30
Collection Name:  LED Alabaster
Catalog ID:  P350003-020-30
One-light 15 inch LED Flush Mount in Antiques Bronze features an etched Alabaster glass bowl. Fixtures are dimmable to 10 percent with Triac, phase forward or ELV dimmers. 3000K and 90 CRI.
  • Antique Bronze finish.
  • Dimmable to 10% with many Triac/Forward Phase dimmers
  • 1416 lumens 51 lumens/watt (delivered)
  • 3000k color temperature, 90+ CRI
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
Add to List

More Options

Where to Buy