text.skipToContent text.skipToNavigation

One-Light 15" LED Linen Glass Flush Mount

By Progress Lighting 

Collection Name:  LED Linen

Catalog ID: P350007-020-30

By Progress Lighting
$24.00 USD
Collection Name:  LED Linen
Catalog ID:  P350007-020-30
One-light 15 inch LED Flush Mount in Antiques Bronze features a white linen glass bowl. Fixtures are dimmable to 10 percent with Triac, phase forward or ELV dimmers. 3000K and 90 CRI.
  • Antique Bronze finish.
  • Dimmable to 10% with many Triac/Forward Phase dimmers
  • 1389 lumens 50 lumens/watt (delivered)
  • 3000k color temperature, 90+ CRI
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
Add to List

More Options

Where to Buy