text.skipToContent text.skipToNavigation

One-Light 17-3/4" LED Flush Mount

By Progress Lighting 

Collection Name:  LED CTC COMM

Catalog ID: P7250-17430K9

By Progress Lighting
$274.01 USD
Collection Name:  LED CTC COMM
Catalog ID:  P7250-17430K9
One-Light Urban Bronze LED close-to-ceiling. Surface mount round with clean modern lines and white acrylic diffuser. DC LED light engine with 1765 delivered lumens at 3000K and 90+ CRI.
  • Urban Bronze finish.
  • Steel construction.
  • Dimmable to 10% brightness with many Forward and Reverse Phase dimmers.
  • 3000k color temperature.
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 1,765 lumens (delivered).
Add to List

Buy from a Partner

More Options

Where to Buy