text.skipToContent text.skipToNavigation

One-Light 31-1/4" LED Flush Mount

by Progress Lighting 

Collection Name:  LED CTC COMM

Catalog ID: P7252-17430K9

One-Light Urban Bronze LED close-to-ceiling. Surface mount round with clean modern lines and white acrylic diffuser. DC LED light engine with 3200 delivered lumens at 3000K and 90+ CRI.

  • Urban Bronze finish.
  • Steel construction.
  • Dimmable to 10% brightness with many Forward and Reverse Phase dimmers.
  • 3000k color temperature.
  • TM-21 54,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 3,200 lumens (delivered).

$98.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Controls - Applications
  • 0-30 743 23.2
  • 0-40 1227 38.3
  • 0-60 2221 69.4
  • 0-90 3039 94.9
  • 90-120 132 4.1
  • 90-130 148 4.6
  • 90-150 160 5
  • 90-180 162 5.1
  • 0-180 3201 100
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Finish Name Urban Bronze
Finish Type Plated
Glass White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Flush-Mount
Mounting for outlet box included ceiling pan
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Kitchen
Spacing 1
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247202775
Warranty Length 5 year warranty

Dimensions

Height 6.5 in
Note Weight of fixture exceeds NEC limits No
Weight 22.7 lb
Width 31.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.437 A
Frequency Rating 50/60 Hz
Lamp Wattage 52 W
Lumens Per Watt 61.5 Lum/Watt
Voltage Rating 120-277 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P7252_17.00402_testlabreports
IES file