PROG_P3408_3030K9_PRODIMAGE
PROG_P3408_3030K9_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+1
PROG_Flush_Mount_Options_Info-Graphic

One-Light 7-1/2" LED Close-to-Ceiling

$65.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3408-3030K9

Collection name:

Fitter

One-light LED Flush Mount with a white glass diffuser and replaceable LED Module in a White finish.

  • White finish
  • White glass diffuser.
  • Replaceable LED module.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Traditional
Light Source
LED
LM-79 Lumens
954 lm
LM-79 Lumens per Watt
59.3 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Hall & Foyer
Spacing
1.4 | 1.4 | 1.2
Starting Temperature - Minimum
-30 °C
Style
Traditional/Casual
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247191390
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
7.5 in x 7.5 in x 4.875 in
Gross Weight with Packaging
2 lb
Height
4.875 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
7.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
59.3 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
96

Resources

Instruction Sheet Number
93059269

Resources and downloads