text.skipToContent text.skipToNavigation

One-Light Flood Light With Spike

by Progress Lighting 

Collection Name: Security Light

Catalog ID: P6346-28-30K

The LED swivel stake mount Security flood light has tempered glass and rugged die-cast construction. This light can be used on pathways, for accent lighting and security. 1,115 lumens 3000K color temperature, 83 CRI. 6-3/4 in stake with 17 in cord. Adjustable swivel for easy adjustment. IP65 rated. The P6346 provides enough light output to replace a 100W incandescent lamp. White finish.

  • Bright White finish.
  • Tempered glass.
  • Spike for ground installation.
  • 1115 lumens, 84.5 lumens/watt
  • Use on landscaping, pathway, accent, security, safety and general lighting.

$88.33 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Color Rendering Index (CRI) 83
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Finish Name Bright White
Finish Type powder coat paint
Glass Tempered
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location in ground
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 40 °C
Operating Temperature Celcius Max 40 °C
Photocell No
Prewired Yes
Room Type Outdoor
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247202140
Warranty Length 5 year warranty

Dimensions

Depth 3.25 in
Height 13.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.24 lb
Width 3.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Lumens Per Watt 84.5 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 17 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
IP Rating IP65
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Ratings IP65
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1