text.skipToContent text.skipToNavigation

Portal Collection One-Light 9" LED Flush Mount

By Progress Lighting 

Collection Name:  Portal LED

Catalog ID: P3631-1530K9

By Progress Lighting
$153.67 USD
Collection Name:  Portal LED
Catalog ID:  P3631-1530K9
Industrial style LED flush mount adorned with industrial-inspired accents and white acrylic diffuser. One-light 17W LED 3000K, 90+ CRI in a Polished Chrome finish.
  • Industrial style inspired.
  • White acrylic diffuser.
  • Polished Chrome finish.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

Buy from a Partner

More Options

Where to Buy