PROG_P2578_2030Kamerican-walnut_PRODIMAGE
PROG_P2578_2030Kamerican-walnut_PRODIMAGE
play
play
+7
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Discontinued
Clearance

Tempt Collection 52" Five Blade Ceiling Fan

$235.00 USD
$450.56 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2578-2030K

Collection name:

Tempt

This five-blade 52 inch Tempt ceiling fan features a clear double cut prismatic glass shade. A remote with batteries is included. Tempt features a dual mount system to offer greater flexibility when installing. The 17W dimmable, 3000K LED module provides energy- and cost-savings benefits to the homeowner.

  • 52" Tempt indoor ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a clear double cut prismatic glass shade and contains a 17W dimmable 3000K LED module with 90CRI and 1400 lumens (source)
  • Features reversible Medium Cherry/American Walnut blades and an Antique Bronze finish
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • The five-blade Tempt fan features a dual mount system to offer greater flexibility when installing. The fan can be installed on a flat or sloped ceiling
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Transitional interiors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed for indoor use
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4314 cfm, Energy consumption- 62 watts (excluding lights), Airflow efficiency- 78 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity
0.2 Ah
Battery Type
9V type pp3 Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Medium Cherry
  • American Walnut
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed, Remote Control Reverse
Fan blades finish descriptor
Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Clear Double Cut Prismatic
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Style
Transitional
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247222162
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
52 in x 52 in x 14.75 in
Fan - Recommended room size
400
Height
14.75 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.94 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
78
EPACTenergy consumption watts
62
Industry Standard(s)
Title 20
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93089911

Resources and downloads

Specifications

Installation Manuals

pdp.resources.Fan Blade Finish Image(s)

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS