text.skipToContent text.skipToNavigation

Weaver LED Collection Three-Light LED 22" Flush Mount

By Progress Lighting 

Collection Name:  Weaver LED

Catalog ID: P3612-0930K9

By Progress Lighting
$397.10 USD
Collection Name:  Weaver LED
Catalog ID:  P3612-0930K9
Three-light 22" LED flush mount combines a linen drum shade with a linen glass diffuser. 120V AC replaceable LED module, 1,211 Lumens 71.2 lumens/watt per module (source), 3000K color temperature and 90+ CRI. Brushed Nickel finish.
  • Linen drum shade.
  • Linen glass diffuser.
  • Replaceable LED module.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

Buy from a Partner

More Options