PROG_P2668_28_hero_PRODIMAGE
PROG_P2668_28_hero_PRODIMAGE

Ceiling Fan Blank Plate for Trevina II P2555

$36.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2668-28

Collection name:

Trevina II

This blank off plate is to be used with the Progress Lighting P2555 44-Inch Trevina II ceiling fan if you decide not to use the light kit. The decorative finish will coordinate with your existing ceiling fan. Great choice for a do-it-yourself project.

  • Coated in a satin white finish.
  • Ideal for ceiling fans mounted in a great room, bedroom, living room, or bonus room.
  • Replaces light kit.
  • Use with the P2555 44-Inch Trevina II fan.
  • Steel construction.
  • Measures 8-inch width by 1.6-inch height.
  • 1-year limited warranty.
  • Good for a do-it-yourself project.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Fans
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Ceiling Fan Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
ceiling fan light kit
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
UPC
785247242948
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 1.6 in
Height
1.6 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5675 lb
Width
8 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
4
Pallet Quantity
384

Resources

Instruction Sheet Number
93116722

Resources and downloads