text.skipToContent text.skipToNavigation

Everlume Collection Antique Bronze 18" Edgelit Round Trim Ring

by Progress Lighting 

Collection Name:  Everlume

Catalog ID: P860052-020

You'll never have to sacrifice function for style with this Edgelit round trim ring. The ring is coated in a handsome antique bronze finish for a modern aesthetic. The trim ring is easy to install in both residential and commercial settings.

  • Easy to install in both residential and commercial settings.
  • The accessory fuses both form and function into one versatile design.
  • Features a handsome antique bronze finish for a modern aesthetic.
  • Excellent for use in closets, hallways, stairways, or kitchens.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 18-inch width by 1.1-inch height.
  • Weighs 1.28lbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$40.70 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Flush-Mount Accessory
Lamp Included No
Lamp Type Basic accessories
Mount location Cover fixture
New Products Yes
Photocell No
Power Source N/A
Power Source Required? No
Prewired No
UPC 785247242535
Warranty Length 1-year Limited Warranty

Dimensions

Height 1.125 in
Note Weight of fixture exceeds NEC limits No
Weight 0.82 lb
Width 18 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93115616

Resources/Downloads