PROG_P400301-31M_hero_PRODIMAGE
PROG_P400301-31M_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+2
PROG_Galloway_MB_Collection_GeneralLit

Galloway Collection Five-Light 19.25" Matte Black Modern Farmhouse Chandelier with Distressed White Accents

$429.00 USD

Brand:

Progress Lighting

Catalog ID:

P400301-31M

Collection name:

Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed white finish highlights an open, angular frame suspended from a triangular loop detail attached to an adjustable chain and simple round canopy, all finished in crisp matte black. Matte black columns hold candelabra lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The smaller chandelier is a perfect size to install over tables and islands and offers ideal task lighting for kitchens and dining rooms.

  • The open, airy design of this chandelier provides the ideal amount of task lighting in the kitchen and dining room
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • A crisp matte black finish beautifully complements the lightly distressed white accents of the fixture's frame
  • Matte black columns hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • Angular arms extend outwards from a triangular loop detail, bringing a contemporary flair to the design
  • Measures 28 in. D x 19.25 in. H
  • Uses (5) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Chandelier
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Farmhouse
  • Modern Mountain
  • Coastal
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Or Stem
New Products
Yes
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247264971
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 19.25 in
Height
19.25 in
Length
28 in
Length - Installed
94 in
Overall Length with
Overall Ht. W/Chain
Weight
12.635 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93160701

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights