text.skipToContent text.skipToNavigation

Huff Collection Indoor/Outdoor 96" Six-Blade Satin White Ceiling Fan

by Progress Lighting 

Collection Name:  Huff

Catalog ID: P250030-028

The hassles and headaches of the day fade away under the relaxing airflow created by this ceiling fan. Six expansive aluminum blades with decorative winglets stretch out from the center. The fan is coated in a satin white finish with complementary highlights to create a perfect design for your home.

  • Six expansive aluminum blades with decorative winglets stretch out from the center.
  • The fan is coated in a satin white finish with complementary highlights to create a perfect design for your home.
  • The hassles and headaches of the day fade away under the relaxing airflow created by this ceiling fan.
  • Ideal for any living room, bedroom, covered porch or patio.
  • Perfect for modern or transitional settings.
  • Measures 96-inch width by 15-7/16-inch height.
  • Light kit not included
  • light kit adaptable.
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$792.00 USD

Available to purchase from

Product Details

General

Adjustable No
Battery Capacity 0.21 Ah
Battery Type CR2032 3V Lithium-Metal
Can be mounted up or down No
Category General Fans
Color White
Color Generic White
Construction Material - Main Steel
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 14 °
Fan - Blade finish Matte White
Fan - Dual mount No
Fan blades finish descriptor non reversible
Fan motor speed 6 Speed Remote reverse
Finish Name Satin White
Finish Type Painted
Fixture Type Propeller
Lamp Included No
Lamp Type Basic Indoor/Outdoor
Lifestyle
  • Modern
  • Urban Industrial
Mount location Ceiling
New Products No
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Remote included Remote Control With Hand Held Transmitter
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type na
Switch Type Push button
UPC 785247240784
Warranty Length Limited Lifetime Warranty

Dimensions

Fan - Recommended room size 401
Height 15.44 in
Note Weight of fixture exceeds NEC limits No
Weight 31.97 lb
Width 96 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 344
EPACTenergy consumption watts 30
Energy Efficient No
JA8 No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93114652

Resources/Downloads