text.skipToContent text.skipToNavigation

Lindale Ceiling Fan Light Kit

by Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2669-2830K

Incorporate a ceiling fan lighting kit from the Lindale Collection to make your ceiling fan more versatile. Includes a frosted polycarbonate shade complemented by a satin white finish. Shade is shatterproof and includes a 5-year limited warranty.

  • Coated in a satin white finish.
  • Ideal for ceiling fans mounted in a great room, bedroom, living room, or bonus room.
  • Includes LED light source.
  • Frosted shatterproof shade.
  • 83 lum/watt with 3000K.
  • Measures 6-7/8-inch width by 2-7/8-inch height.
  • Dry location listed.
  • 5-year limited warranty.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$132.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Fans
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Fan - Dual mount No
Finish Name Satin White
Finish Type Painted
Fixture Type Integrated
Glass Frosted
Lamp Included Yes
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic solid state
Light Distribution Wide Angle
Mount location ceiling fan light kit
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main Module
Socket Type sockets
UPC 785247243174
Warranty Length 5-year Limited Warranty

Dimensions

Height 2.9 in
Note Weight of fixture exceeds NEC limits No
Width 6.9 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 24 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 2019
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads