text.skipToContent text.skipToNavigation

Linear LED Cloud One-Light 14" Flush Mount

by Progress Lighting 

Collection Name:  Cloud

Catalog ID: P810026-030-30

The Cloud Collection's One-Light LED Flush Mount features a crisp white shade shaped into a bowl silhouette with a seamless aesthetic. The light fixture includes an integrated LED light source. The ceiling light's stylishly simple design is ideal for a variety of application settings.

  • Features a crisp white shade shaped into a bowl silhouette.
  • Stylishly simple design with a seamless aesthetic.
  • Perfect for any modern, luxury, or transitional setting.
  • Damp location listed.
  • 5-Year Limited Warranty.
  • Measures 13-3/4-inch width by 3-3/4-inch height.
  • Uses one integrated LED (20w).
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$55.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name White
Fixture Type Flush-Mount
Glass White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Light Distribution Down
Mount location ceiling
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Integrated
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247242177
Warranty Length 5-year Limited Warranty

Dimensions

Height 3.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.77 lb
Width 13.74 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 20 W
Lumens Per Watt 73 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2019
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads