text.skipToContent text.skipToNavigation

Markor Collection Satin Brass Three-Light Pendant Kit for Use with Markor Shades

by Progress Lighting 

Collection Name:  Markor

Catalog ID: P5199-12

This versatile modular pendant stem kit system will help to make installation simple. The stem kit allows you to customize lighting to perfectly fit the personality of your home. A satin brass finish coats this pendant stem kit system.

  • Customize lighting to perfectly fit the personality of your home.
  • Easy installation.
  • Coated in a satin brass finish.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 4-3/4-inch width by 6-1/4-inch height.
  • Uses three medium base bulbs that are sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$109.78 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Color Brass
Color Generic gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Satin Brass
Finish Type Plated
Fixture Type Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Stem Hung with Swivel
Mounting for outlet box included Mounting Strap
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247239603
Warranty Length 1-year Limited Warranty

Dimensions

Height 6.25 in
Length - Installed 68 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 1.72 lb
Width 4.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads