PROG_P400260_186-30_hero1_PRODIMAGE
PROG_P400260_186-30_hero1_PRODIMAGE
play
3D View
play
Progress Lighting - Chandelier Heights
+2
PROG_PIVOT_LED_COLLECTION_BURNISHED_NICKEL_GeneralLit

Pivot LED Collection Modern Burnished Nickel Chandelier with Downlight

$459.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400260-186-30

Collection name:

Pivot LED

Capture the imagination with the Pivot LED Collection 6-Light Burnished Nickel Frosted Lens LED Modern Chandelier Light. Angled arms coated in a soft burnished nickel finish rotate around a central axis for a bold architectural form. The arms rotate around a central axis. Lustrous LED lightbars within the arms create a softly glowing ambient light. For ideal illumination, 6 integrated LED modules are included (23.4-Watt). 3000K. 90CRI. 1062 delivered lumens. Dimmable. The chandelier's architectural design is ideal for any dining room, kitchen, bedroom, or living room in modern, contemporary, and mid-century modern style settings.

  • Capture the imagination with the Pivot LED collection 6-light burnished nickel frosted lens LED modern chandelier light ideal for any dining room, kitchen, bedroom, or living room
  • Add a boost of style to any modern, contemporary, and mid-century modern style settings
  • Angled arms coated in a soft burnished nickel finish rotate around a central axis for a bold architectural form
  • Lustrous LED lightbars within the arms create a softly glowing ambient light
  • For ideal illumination, 6 integrated LED are included (23.4-Watt), 3000K, 90CRI, 1062 delivered lumens, dimmable
  • Constructed from steel to ensure a long product lifespan
  • Measures 28-1/4 in. Dia x 8-3/4 in. H
  • Certifications: cETLus damp location listed, meets California title 24 JA8-2019
  • Our 5-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Burnished Nickel
Finish Type
Painted
Fire Resistance
No
Fixture Type
Chandelier
Glass
Frosted
Lamp Included
Yes
Lamp Type
Integrated LED
Lamp Type 2nd
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Contemporary
  • Modern Farmhouse
Light Distribution
Ambient
LM-79 Lumens
1372 lm
LM-79 Lumens per Watt
55 Lum/Watt
Mount location
Ceiling Stem
Mounting for outlet box included
Backplate
Mounting Type
  • Ceiling Stem
  • Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
6
Number of Lamps 2nd
1
Number of Lamps Total
7
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Bedroom
  • Hall & Foyer
Size Type
Medium
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247262274
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
28.25 in x 28.25 in x 8.75 in
Height
8.75 in
Length
28.25 in
Length - Installed
62.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
6.17 lb
Width
28.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.21 A
Frequency Rating
60 Hz
Lamp Wattage
25 W
Lamp Wattage 2nd
25 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93125587

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights

3D AR Model