PROG_P900011_031_hero_PRODIMAGE
PROG_P900011_031_hero_PRODIMAGE

Ridgecrest Collection Black One-Head Multi-Directional Track

$74.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P900011-031

Collection name:

Ridgecrest

Infuse an abundance of sophisticated versatile light to an commercial or residential setting with this brushed nickel one-head track light fixture. A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas. The round ceiling plate, thin metal bar, and light base are coated in a beautiful black finish. The lamp head features a crisp frosted glass shade for soft, general ambient light.

  • The lamp head features a crisp frosted glass shade for soft, general ambient light.
  • The round ceiling plate, thin metal bar, and light base are coated in a beautiful black finish.
  • A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas.
  • Ideal for any sitting room, hallway, or foyer.
  • Perfect for transitional or modern settings.
  • Measures 5-inch width by 6-3/8-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Track
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Light Distribution
Multi
Mount location
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Starting Temperature - Minimum
-30 °C
UPC
785247242344
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.54 in
Dimensions
5 in x 7.54 in x 6.4 in
Height
6.4 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.68 lb
Width
7.54 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
9
Pallet Quantity
180

Resources

Instruction Sheet Number
93115463

Resources and downloads