text.skipToContent text.skipToNavigation

Ridgecrest Collection Brushed Nickel One-Head Multi-Directional Track

by Progress Lighting 

Collection Name:  Ridgecrest

Catalog ID: P900011-009

Infuse an abundance of sophisticated versatile light to an commercial or residential setting with this brushed nickel one-head track light fixture. A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas. The round ceiling plate, thin metal bar, and light base are coated in a beautiful brushed nickel finish. The lamp head features a crisp frosted glass shade for soft, general ambient light.

  • The lamp head features a crisp frosted glass shade for soft, general ambient light.
  • The round ceiling plate, thin metal bar, and light base are coated in a beautiful brushed nickel finish.
  • A multi-directional lamp head provides design flexibility and illuminates typically hard-to-reach areas.
  • Ideal for any sitting room, hallway, or foyer.
  • Perfect for transitional or modern settings.
  • Measures 5-inch width by 6-3/8-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$66.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Light Distribution Multi
Mount location Ceiling
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Starting Temperature - Minimum -30 °C
UPC 785247242320
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.54 in
Height 6.4 in
Note Weight of fixture exceeds NEC limits No
Weight 1.68 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93115463

Resources/Downloads