PROG_P5138_15_PRODIMAGE
PROG_P5138_15_PRODIMAGE
PROG_P5138_15detail_PRODIMAGE
Discontinued
Clearance

Academy Collection One-Light Polished Chrome Clear Light Seeded Glass Farmhouse Pendant Light

$48.10 USD
$227.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5138-15

Collection name:

Academy

Polished Chrome one-light 12-3/4 inch pendant features a nostalgic, yet decidedly modern, design with a translucent seeded globe. Ideal in farmhouse, urban industrial and transitional kitchens.

  • Polished Chrome finish.
  • Clear seeded glass globe.
  • Halogen source for bright illumination.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Clear Light Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Urban Industrial
  • Farmhouse
  • Transitional
Type
Mini-Pendant
UPC
785247181308
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 12.75 in
Gross Weight with Packaging
7 lb
Height
12.75 in
Length
12 in
Length - Installed
79 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
7 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
93051059

Resources and downloads