text.skipToContent text.skipToNavigation

Classic Dome Pendant Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Classic Dome Pendant

Catalog ID: P500149-009

The elegantly simple design of the glass dome pendant complements a wide array of home styles. A classic form, the pendant is etched glass with a dome top that is ideal for kitchens and breakfast nooks. Brushed Nickel finish.

  • The simple design of this Classic Dome pendant complements a wide array of spaces, including kitchens and breakfast nooks
  • 1-light chain-hung dome pendant with a classic form
  • Uses 1, 100-watt max. medium base bulb including LED equivalent (sold separately)
  • Etched glass shade
  • Brushed Nickel finish
  • Measures 15" diameter x 8 1/8" H
  • Length installed 46"
  • Features Transitional and Traditional design style
  • Pendants are versatile lighting fixtures that can be mixed and matched with complementary styles to create a one-of-a-kind lighting design for the home
  • Can be displayed singularly or in groupings of two or more - such as foyers, entryways, kitchens
  • Dry location listed

$66.44 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Traditional
  • Transitional
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style Transitional
UPC 785247223015
Warranty Length 1-year limited warranty

Dimensions

Height 8.125 in
Length - Installed 46 in
Weight 6.89 lb
Width 15 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads