PROG_P500149-015_hero_PRODIMAGE
PROG_P500149-015_hero_PRODIMAGE
PROG_P500149-015_anglelit_PRODIMAGE
PROG_Classic_Dome_Pendant_GeneralLit
+8
PROG_P500149-015-Detail_008_PRODIMAGE

Classic Dome Collection One-Light Polished Chrome Transitional Pendant

$76.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500149-015

Collection name:

Classic Dome Pendant

The elegantly simple design of the glass dome pendant complements a wide array of home styles. A classic form, the pendant is etched glass with a dome top finished in bright polished chrome that is ideal for kitchens and breakfast nooks in traditional and transitional settings.

  • Classic Dome pendant delivers beautiful down light to surfaces in kitchens and breakfast nooks
  • The elegantly simple design of the dome pendant complements transitional and traditional decor styles
  • Finished in bright polished chrome with an etched glass shade
  • This sophisticated, versatile pendant can be displayed singularly or in groupings of two or more - such as foyers, entryways, kitchens
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 15- in. diameter by 8.125-in. height
  • Includes 36 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Base Type
E26
Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
Transitional
Type
Pendant
UPC
785247223008
Warranty Length
1-year limited warranty

Dimensions

Dimensions
15 in x 15 in x 8.125 in
Height
8.125 in
Length
15 in
Length - Installed
46 in
Overall Length with
Overall Ht. W/Chain
Weight
6.89 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93092636