text.skipToContent text.skipToNavigation

Clifton Heights Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Clifton Heights

Catalog ID: P500125-009

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. A Brushed Nickel finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. One-Light Mini-Pendant.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched glass
  • Brushed Nickel finish
  • 1-light mini-pendant ideal for kitchens, bathrooms and bedrooms
  • Uses 1, 100-watt max. medium base bulb including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional spaces
  • Measures 5 1/2" diameter x 7 1/4" H
  • Overall length with chain 73 1/2"
  • Mini-pendants are versatile lighting fixtures that can be mixed and matched with other pendants featuring complementary styles to create a one-of-a-kind lighting design for the home
  • Can be displayed singularly or in groupings of two or more - in bedrooms, foyers, entryways, kitchens and more!
  • Dry location listed
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

$86.46 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style Craftsman
UPC 785247220748
Warranty Length 1-year limited warranty

Dimensions

Height 7.25 in
Length - Installed 73.5 in
Overall Length with Overall Ht. W/Stem
Weight 5.32 lb
Width 5.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads