PROG_P3645_09ctc_PRODIMAGE
PROG_P3645_09ctc_PRODIMAGE
PROG_P3645_20chain_PRODIMAGE
Discontinued
Clearance

Flat Glass Three-Light Foyer Pendant

$71.50 USD
$231.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3645-09

Collection name:

Flat Glass

Six-sided foyer fixture in Brushed Nickel with clear flat glass. White candle sleeves. Can be mounted flush to ceiling or chain hung. Chain and ceiling mountings both included.

  • Brushed Nickel finish.
  • Clear flat glass panels.
  • Chain or ceiling mount.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear Flat
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
bracket
Mounting Type
Ceiling chain/ctc
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
Type
Pendant
UPC
785247160341
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.3125 in x 8.3125 in x 15.75 in
Gross Weight with Packaging
7.5 lb
Height
15.75 in
Height Alt
14.5 in
Length
8.3125 in
Length - Installed
52.75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.5 lb
Width
8.3125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
022042