PROG_P5131_20stemalt_PRODIMAGE
PROG_P5131_20stemalt_PRODIMAGE
PROG_Stem_2qty6_Chain_1qty42_info-graphic
PROG_heart chandelier_IMG_2379_detailshot
+1
PROG_P5131_20_PRODIMAGE

Heart Collection One-Light Antique Bronze Etched Glass Traditional Mini-Pendant Light

$102.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5131-20

Collection name:

Heart

One-light Antique Bronze mini-pendant with etched glass shade.

  • The mini-pendant from the Heart Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for new traditional and transitional style settings
  • White etched glass shade is suspended from a antique bronze cap for a sleek line
  • Includes 42" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 5.8125 in x 5.8125 in x 6 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Transitional
  • Farmhouse
Type
Mini-Pendant
UPC
785247169122
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.8125 in x 5.8125 in x 6 in
Gross Weight with Packaging
5 lb
Height
6 in
Length
5.8125 in
Length - Installed
64 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5 lb
Width
5.8125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
12

Resources

Instruction Sheet Number
93039120

Resources and downloads