PROG_P500030_009_PRODIMAGE
PROG_P500030_009_PRODIMAGE
PROG_leap_glass_IMG_8696_detailshot
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_Leap_Brushed_Nickel_GeneralLit

Leap Collection Three-Light Inverted Pendant

$245.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500030-009

Collection name:

Leap

The Leap collection features sweeping arcs that frame tapered etched shades. Glass shades are slightly larger in scale to complement contemporary design trends. The three-light foyer pendant is finished in Brushed Nickel.

  • Brushed Nickel finish.
  • Sweeping arcs frame tapered etched shades.
  • Glass shades large in scale.
  • Contemporary design.
  • Includes one 6", four 12" stems and 72" of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Inverted Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
Type
Inverted Pendant
UPC
785247207855
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 21 in
Height
21 in
Length
18 in
Length - Installed
87 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
15.27 lb
Width
18 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
22

Resources

Instruction Sheet Number
93072680

Resources and downloads