text.skipToContent text.skipToNavigation

Markor Collection Three-Light Pendant Kit for Use with Markor Shades

by Progress Lighting 

Collection Name:  Markor

Catalog ID: P5199-20

The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This three-light stem mounted pendant for use with Markor Shades. Shades sold separately. This stem may be used with all Markor shades 16"-22" sizes. (Cannot be used with 9" & 10" shades) Includes two 6", one 12" and two 15" stems with 90 degree swivel. Antique Bronze finish.

  • Modular pendant system.
  • Three-light stem mounted pendant for use with Markor Shades.
  • Shades sold separately.
  • Includes two 6", one 12", two 15" stems.

$109.78 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location ceiling stem
Mounting Type ceiling stem
Mounting for outlet box included strap
New Products No
Note - Stem Lengths matching stem sections supplied with concealed connectors
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Transitional
  • Modern
UPC 785247161584
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 6.25 in
Length - Installed 68 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4 lb
Width 4.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads