text.skipToContent text.skipToNavigation

One-Light CFL Pendant

by HomeStyle Lighting 

Catalog ID: HS47009-09

Classic styling defines this one-light pendant. Featuring a large, etched glass shade neatly suspended from a Brushed Nickel chain, this pendant is a welcome addition to any room.

  • Brushed Nickel finish
  • Etched glass shade
  • Classic, simple design
  • Fits a standard outlet box
  • By HomeStyle Lighting

$73.04 USD

Available to purchase from

Product Details

General

Application Indoor
Color Nickel
Color Generic grey
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Etched
Lamp Included Yes
Lamp Type CFL
Lamp Type Actual GU24
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450101895
Warranty Length 1 year warranty

Dimensions

Fixture Length 83.25 in
Height 9.75 in
Length - Installed 82.75 in
Overall Length with Overall Ht. W/Chain
Weight 8.9 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads